Zawory VHS bez nastawy wstępnej
Liczba elementów: 1

VHS-E
The VHS-E is the ideal control valve for modern base-connection radiators, as well as for universal or bathroom radiators with connection distances of 50 mm between flow and return.
VHS-E for one-pipe systems has a fixed radiator share of 40% volume and can be used with all Danfoss sensors and thermal actuators with RA2000 connection.