Icon™ main controllers
Liczba elementów: 1
Danfoss Icon™ 24V Master Controller
Danfoss Icon™ is a modular heating system for individual room control. It can be configured as a wired or wireless system or as a combination, if required.
The center of the system is the Danfoss Icon™ Master Controller 24 V, which configures and ties the system together.
Installation and set-up of the Danfoss Icon™ Master Controller 24 V is made easy by using the pre-defined application and intuitive touch user interface.