Sprężarki BOCK UL
Liczba elementów: 5

Sprężarki BOCK HG-UL
The UL-HGe series seamlessly integrates the time-tested advantages of the suction gas-cooled HG series with rigorous safety standards tailored for the US and Canadian markets. These UL-recognized semi-hermetic compressors, expertly refined by Danfoss BOCK®, are a testament to energy efficiency, robustness, and compact design. Engineered for versatility, the UL-HGe compressors are your reliable choice across a wide spectrum of applications.

Transkrytyczne sprężarki BOCK UL-HG CO2 T
The UL-HGe series seamlessly integrates the time-tested advantages of the suction gas-cooled HG series with rigorous safety standards tailored for the US and Canadian markets. These UL-recognized semi-hermetic compressors, expertly refined by Danfoss BOCK®, are a testament to energy efficiency, robustness, and compact design. Engineered for versatility, the UL-HGe compressors are your reliable choice across a wide spectrum of applications. Compressors UL-HG CO2 T transcritical have high compressor and system efficiency due to design with standstill pressures LP 100 bar / HP 150 bar

Transkrytyczne sprężarki BOCK UL-HG P CO2 T (LSPM)
The UL-HGe series seamlessly integrates the time-tested advantages of the suction gas-cooled HG series with rigorous safety standards tailored for the US and Canadian markets. These UL-recognized semi-hermetic compressors, expertly refined by Danfoss BOCK®, are a testament to energy efficiency, robustness, and compact design. Engineered for versatility, the UL-HGe compressors are your reliable choice across a wide spectrum of applications. UL- HG P CO2 T transcritical (LSPM) have all advantages of UL and CO2 compressors with with LSPM motor technology (LSPM=Line Start Permanent Magnet). The higher efficiency of the LSPM motor technology results in increased efficiency and lower operating costs at the same time. The series boasts synchronous operation without slip, allowing for higher speeds while maintaining the robustness of standard asynchronous motors. This results in an increased refrigerant mass flow, enhancing the system's cooling or heating capacity.