Type HP and LP
The solution consist of Large CO2 Ejectors and EKE 80 controller. Reduces energy costs while optimizing overall system performance. List of Abbreviations in this document:
CO2 systems with Large CO2 Ejectors deliver lower energy consumption. This solution eliminates the CO2 equator entirely.
The Large CO2 Ejector HP type is designed for CO2 systems with parallel compression. It lifts a part of the gas from MT suction and mixes it with the gas coming from the gas cooler at medium pressure level.
Large CO2 Ejectors LP type is designed for CO2 booster systems. It lifts the entire gas from MT suction and mixes it with the gas coming from the gas cooler at medium pressure level.
HP - High Pressure Lift
LP - Low Pressure Lift
HT - Hight Temperature
IT - Intermediate Temperature
LT - Low Temperature
MT - Medium Temperature
Features and benefits
- Improved COP and enhanced system operation, with reduced compressor swept volume, resulting in lower energy consumption
- Fixed geometry enhances efficiency by optimizing flow dynamics and minimizing energy loses
- The combination of Large CO2 Ejector and EKE 80 Ejector Controller ensures easy setup and commissioning, and optimizes ejector operation to achieve maximum system performance
- Reliable and robust design
- Fully integrated solution requiring no additional components such as check valves or filters
- Fully serviceable, with a complete spare parts program (cartridge, filter, O-rings)
- Easily accessible strainer / filter for fast maintenance
- Housing and cartridge delivered separately