MSV-F2
MSV-F2 valves are manual presetting valves with flanged connections. They are used for balancing the flow in heating and cooling installations.
The valves have a position indicator and stroke limiter as standard. The hand wheel of the valve is integrated with the stroke limiter.
The setting can be locked. Valve characteristics are set up in measuring device PFM 1000/ PFM 100. Valves are free of asbestos.
Shut-off function.
Features and benefits
- DN 15-400
- PN 16: Flow temperature: –10°C … 130°C
- PN 25: Flow temperature: –10°C … 150°C
- Valves can be mounted in the supply or return pipe.