Danfoss logo
SL140-product-category

SL140

Fishbone Plate Heat Exchangers - are designed with the focus on medium and high capacity applications in the areas of: air conditioning, HVAC, solar heating, heat recovery and any other application with a heat transfer between single phase liquids.

Features and benefits

  • High thermal efficiency in a compact footprint
  • Energy and cost savings through optimized turbulence
  • Robust stainless-steel construction with copper brazing for long life
  • Handles demanding thermal loads with high design pressure capability
  • Flexible integration with multiple connection options
  • Maintenance-free operation without gaskets