Oljedyser Type H, S-S and B
Danfoss Hago oil nozzles are designed for domestic and commercial high pressure oil burners operating with light or heavy fuel. An optimal combustion process is only achieved by a perfect match between nozzle capacity and spray pattern, air supply and air distribution and the design of combustion chamber. Danfoss Hago offers a very broad range of nozzles with different capacity and spray patterns – which means that it is possible to cover all demands in the market.
Features and benefits
- Light fuel
- Heavy fuel
- Broad range of nozzles with different capacity and spraypatterns makes it possible to cover all demands in the market