Danfoss logo
BR-product-category

BR

Danfoss solenoid valves and coils are usually ordered separately to allow maximum flexibility, enabling you to select a valve and coil combination to best suit your needs.

The Danfoss marine coil program consists of easy-to-handle clip-on system. Danfoss marine coils are designed according to marine requirements. The insulation material burning behavior is V-0 class, Glow Wire Flammability Index (GWFI) 960 °C and Glow Wire Ignition Temperature (GWIT) 750 °C according to IEC60695.

Features and benefits

  • Designed for marine applications and compatible with 13.5 mm B systems, including EV210B, EV220B, EV224B, EV250B, EVR, EVRA, EVRS, EVRAT, EVRST, and EVM solenoid valves
  • Encapsulated coils with long operating life, even under extreme conditions
  • Coils can be fitted without use of tools
  • Coils can only be removed with use of tools
  • Marine AC coils available in 24 V, 110 – 120 V, and 230 V (50/60 Hz)
  • Marine DC coils available in 24 V
  • Marine coils available with cable plugs rated IP65 or IP67