ECL Comfort regelaars
Danfoss ECL series: Intelligent temperature controllers for district heating, cooling, and domestic hot water systems, optimizing comfort and energy use.The Danfoss ECL series stands as intelligent temperature controllers specifically designed for district heating (DH), district cooling (DC), and domestic hot water systems (DHW). Central to their functionality is weather compensation, a key feature shared across the controllers. Equipped with built-in or dedicated application keys, the ECL series ensures adaptability to various district heating setups, promoting a high level of comfort and optimizing energy utilization. These controllers serve as reliable, practical solutions for achieving precise temperature control and energy efficiency in diverse heating and cooling applications.
Product types shown: 6

ECL Apex 20
The ECL Apex 20 is used in large district heating applications. The product is designed and produced by the company Saia-Burgess.
The ECL Apex 20 is a free programmable controller (FPC / PLC) for temperature and pressure control as well as monitoring of district heating systems.
The ECL Apex 20 is operated by means of a PC.
Temperature input signals are based on Pt 1000 or 0 - 10 V.
Pressure input signals are based on 0 - 10 V. Activation of the motorized control valves is based on 0 - 10 V signals. Activation of the pumps is based on relay outputs.
The ECL Apex 20 is to be placed inside a panel.
ECL Comfort 120
The ECL Comfort 120 is a universal 1-circuit controller for use in district heating substations, district heating-based installations and boiler installations.
The ECL Comfort 120 is operated by an installer app for mobile phone IOS or Android.
User interface on controller: 5 LED and 1 push button.
The product is an electronic controller for flow temperature control (heating) for different control principles:- weather compensated (outdoor sensor),
- reference room (ON OFF switch),
- reference room (room sensor),
- supply temperature compensated (offset from supply temperature)

ECL comfort 210
The ECL Comfort 210 is an electronic weather compensated temperature controller in the ECL Comfort controller family for use in district heating, central heating and cooling systems. Energy savings can be achieved by correct control of the flow temperature in heating and cooling systems. Up to 3 circuits can be controlled. The weather compensation function in the ECL Comfort controllers measures the outdoor temperature and controls the flow temperature to the heating system accordingly. The weather compensated heating system increases the comfort level and saves energy.
The ECL Comfort 210 controller is configured with a selected application by means of an ECL application key.
ECL Comfort 296
The ECL Comfort 296 is an electronic weather compensated temperature controller in the ECL Comfort controller family for use in district heating, central heating, cooling and ventilation systems.
Energy savings can be achieved by correct control of the flow temperature in heating and cooling systems. The controller has 2 control circuits and one additional thermostatic function.
The weather compensation function in the ECL Comfort controllers measures the outdoor temperature and controls the flow temperature to the heating system accordingly. In case it is available it also controls the domestic hotwater installation.
The weather compensated heating system increases the comfort level and saves energy.
The ECL Comfort 296 controller is configured with a selected application by means of an ECL Application Key.
The ECL Comfort 296 can work as a stand-alone controller and communicate with up to two RCUs.
The ECL Comfort 296 can also work with other ECL Comfort 296 / 210 / 310 controllers via the ECL 485 communication bus.
ECL 296 controls 3-point based actuators:
If need for control of 0 - 10 Volt based actuators, the ECL 310 and extension module ECA 32 or ECA 35 is recommended for dedicated applications. Here the 0 - 10 Volt signal comes from the extension module.
ECL Comfort 310
The ECL Comfort 310 is an electronic weather compensated temperature controller in the ECL Comfort controller family for use in district heating, central heating and cooling systems. Energy savings can be achieved by correct control of the flow temperature in heating and cooling systems. Up to 4 circuits can be controlled.
The weather compensation function in the ECL Comfort controllers measures the outdoor temperature and controls the flow temperature to the heating system accordingly. The weather compensated heating system increases the comfort level and saves energy.
The ECL Comfort 310 controller is configured with a selected application by means of an ECL Application Key.
The ECL Comfort 310 can work as a stand-alone controller and communicate with up to two RCUs and an extension module ECA 32 or ECA 35 with additional inputs / outputs.