Vloerverwarming verdeler/verzamelaars
Unlike many other manufacturers of floor heating manifolds offering ready-mounted manifold sets, we offer a wide range of high-quality components to make one yourself. This way you can choose the components based on requirements and establish the best possible manifold suited for the job.
Product types shown: 2

Manifold SSM
The SSM manifold is designed for controlling water flow in underfloor heating systems. Each pipe circuit in the floor heating system is connected to the manifold, enabling individual control of water flow or heat supply to each room in the building.
The manifold consists of a supply manifold and a return manifold. The supply manifold allows individual shut-off of each pipe circuit via a flowmeter or shut-off valve. The return manifold is equipped with a built-in valve, ensuring optimal hydronic balance in the system.
The built-in valves can be controlled by thermal actuators, optionally via a mechanical room sensor. The manifold is available in modules with up to 12 circuits. Ball valves are offered as an option for positive shut-off between the manifold and the system.
Each SSM manifold is supplied with a manual air vent and a 360° swivel drain valve.