Mikroplākšņu siltummaiņi
Product types shown: 12

H30-C
Condenser optimised for high efficiency in water loop systems with capacities between 2 – 20 kW. The new innovative Micro Plate technology improves heat transfer and because of the reduced amount of material used, it is very compact.
The H30-CW is designed to work efficiently with close temperature approaches to meet demands for high efficiency in food retail applications. The low hold-up volume reduces the refrigerant charge and offers valuable savings.
40% charge compared with a traditional BPHE. The ideal solution to meet the world`s climate and energy spirations.
MPHE C118 / D118/ H118
20% reduction in refrigerant charge compared with a traditional BPHE, the ideal solution to help you meet the world`s climate and energy aspirations.
The C118 & H118 are families of Condensers and Evaporators optimized for high-efficiency chillers and heat pumps.
The heat exchanger features innovative Micro Plate technology that improves heat transfer and reduces the amount of material used. To meet demands for higher COPs in heat pumps, the evaporator H118(L)-E and the condenser H118(L)-C are designed to work efficiently with close temperature approaches, while a low pressure drop on the brine side reduces the pump power and keeps the overall COP high. H118 can cover a capacity range from 20 – 150kW.
The C118(L)-E and the C118(L)-C are respectively evaporator and condenser designed to work efficiently and increase comfort in modern buildings without increasing the carbon footprint. Helping chillers perform more efficiently achieving higher seasonal efficiency levels, it reduces both energy costs and environmental impact. C118 can cover a capacity range from 40 – 200kW.
The low hold-up volume reduces the system refrigerant charge and offers valuable savings.
MPHE C129L-EZ / C129L-CZ
12% lower hold-up volume compared with best traditional fishbone plates enables significant reduction in refrigerant charge.
The C129L-EZ is a single circuit evaporator optimized for high density refrigerants such as R410A, R32, R452B and the R454B for use in high efficiency chillers with capacities of 50-300 kW. It’s available in refrigerant optimized versions to meet the best performance based on the refrigerant used. Corresponding model for condenser duties is the C129L-CZ.
The Z-pattern channel plate technology enhances performance of heat exchangers to the limits by fully mixing the liquid and gas refrigerant through a “zigzag” flow, which increases the heat transfer coefficient. At the same time, inheriting from the dimple plate pattern of the previous generation of MPHE, C129L-EZ reduces the water side pressure drop and the amount of material used. In the reversible mode of the chiller as a condenser, C129L-EZ also delivers outstanding performance.
C129L-EZ is designed to deliver high seasonal efficiency and increase comfort in modern commercial buildings while reducing both energy cost and environmental impact.
The low hold-up volume reduces the system refrigerant charge and offers also valuable savings.
MPHE C262L-EZD / C262L-CZD
15% lower weight with highly efficient Z design technology for dual circuits.
The C262L-EZD is a true dual circuit evaporator optimized for high density refrigerants such as R410A, R32, R452B and the R454B for use in high-efficiency chillers with capacities from 200 – 800 kW. It’s available in refrigerant-optimized versions to meet the best performance based on the refrigerant used. Corresponding model for condenser duties is the C262L-CZD.
The Z-pattern channel plate technology enhances performance of heat exchangers to the limits by fully mixing the liquid and gas refrigerant through a “zigzag” flow, which increases the heat transfer coefficient. At the same time, inheriting from the dimple plate pattern of the previous generation of MPHE, C262L-EZD reduces the water side pressure drop and the amount of material used. In the reversible mode of the chiller as a condenser, C262L-EZD also delivers outstanding performance.
C262L-EZD is designed to deliver high seasonal efficiency and increase comfort in modern commercial buildings while reducing both energy cost and environmental impact.
The low hold-up volume reduces the system refrigerant charge and offers also valuable savings.
MPHE C62L-CX / H62L-CX
The C62(L)-CX & H62(L)-CX are condensers with asymmetric design optimized for use in R410A/R32 chillers and heat pumps with capacities of 20 – 110 kW.
The innovative Micro Plate technology and the asymmetric channel geometries, with different designs on the refrigerant and water sides, improve heat transfer, reduce the amount of material used and minimize pressure losses on the water side.
To meet demands for higher seasonal efficiency, the C62(L)-CX & H62(L)-CX is designed to work efficiently and increase comfort in modern buildings without increasing the carbon footprint.
Helping watercooled chillers perform more efficiently, it reduces both energy consumption and environmental impact. The low hold-up volume reduces the system refrigerant charge and offers valuable savings.
MPHE D22
The new Danfoss D22 is an excellent route to increased savings. With a robust and resource-efficient design, the D22 is designed to operate efficiently year after year in a whole range of applications. The innovative D22 channel plate pattern makes it the best heat exchanger on the market, significantly reducing energy consumption and lowering CO2 emissions. The D22 has a capacity of 3-30 kW and is suitable for evaporators, condensers and one-phase applications. Thanks to the two-in-one connection it is always easier to install. The D22 is the natural choice for any application.

MPHE D55
The new Danfoss D55 is an excellent route to increased savings. With a robust and resource-efficient design, the D55 is designed to operate efficiently year after year in a whole range of applications. The innovative D55 channel plate pattern makes it the best heat exchanger on the market,significantly reducing energy consumption and lowering CO2 emissions. The D55 has a capacity of 10-65 kW and is suitable for evaporators, condensers and one-phase applications. Thanks to the two-in-one connection it is always easier to install. The D55 is the natural choice for any application.

MPHE D62
The new Danfoss D62 is an excellent route to increased savings. With a robust and resource-efficient design, the D62 is designed to operate efficiently year after year in a whole range of applications. The innovative D62 channel plate pattern makes it the best heat exchanger on the market, signficantly reducing energy consumption and lowering CO2 emissions. The D62 has a capacity of 20-90 kW and is suitable for evaporators, condensers and one-phase applications. Thanks to the two-in-one connection it is always easier to install. The D62 is the natural choice for any application

MPHE H48T-CH
Introducing H48T-CH, our new brazed plate heat exchanger featuring the patented Micro Plate™ design dedicated for 140 bar transcritical CO2 systems.
H48T-CH is optimized for commercial refrigeration (e.g. food retail, transport refrigeration, heat recovery) and heat pump with capacity up to 150kW. Having a secondary side pressure at 90 bar, it is also an excellent choice to run as suction gas heat exchanger.
With the unique Micro Plate™ technology, the H48T-CH heat exchanger pushes the boundaries of thermal performance and makes it an unmatched and reliable heat exchanger in a CO2 system.
A lightweight and compact design without a reinforced frame ensures easy installation and allows for more compact CO2 systems.
MPHE H48T-CL
Introducing H48T-CL, our new brazed plate heat exchanger featuring the patented Micro Plate™ design dedicated for 140 bar transcritical CO2 systems. The H48T-CL is specially developed for heat recovery applications with water and CO2 to ensure optimum system efficiency.
The H48T-CL is optimized for heat recovery application with small brine temperature difference (e.g sanitary water). Also H48T-CL can be used in automotive heat pumps, with a optimized brine side pressure drop and high reliability.
With the unique Micro Plate™ technology, the H48T-CL heat exchanger pushes the boundaries of thermal performance and makes it an unmatched and reliable heat exchanger in a CO2 system.
A lightweight and compact design without a reinforced frame ensures easy installation and allows for more compact CO2 systems.&w=1920&q=75)
MPHE H62L-EZU
21% lower hold-up volume enables significant reduction in refrigerant charge.
The H62L-EZU is an evaporator optimized for R410A for use in high-efficiency heat pumps with capacities of 5 – 40 kW.
The Z-pattern channel plate technology pushes the performance of heat exchangers to the limits by fully mixing the liquid and gas refrigerant through a “zigzag” flow, which increases the heat transfer coefficient. At the same time, inheriting from dimple plate pattern of the previous generation of MPHE, H62L-EZU reduces the water side pressure drop and the amount of material used. In the reversible mode of the heat pump as a condenser, H62L-EZU also has outstanding performance.
To meet demands for higher seasonal efficiency, the H62L-EZU is designed to work efficiently and increase comfort in modern residential and commercial buildings without increasing the carbon footprint. Helping heat pumps perform more efficiently, it reduces both energy costs and environmental impact. The low hold-up volume reduces the system refrigerant charge and offers valuable savings.
Thanks to the mixing chamber, the innovative refrigerant distribution device, the H62(L)-EZ is applicable with all refrigerant types.