Programuojami valdikliai
Product types shown: 12

AS-CX06 / AS-UI Snap-on / AS-UI Cover kit / AS-Side / AS-DIN Side
The Alsmart™ universal controller platform is a new portfolio of electronic programmable controllers designed to address the needs of the HVAC market, including heat pumps, chillers, and air conditioning systems.
The new portfolio features a next-generation controller, offering enhanced capabilities and improved performance. In addition, the portfolio includes basic controllers, extension modules, displays, and a complete software toolchain that work seamlessly together to provide a comprehensive solution for HVAC control.
CSTFR1
CSTFR1 is an electronic programmable controller especially dedicated to refrigeration market and that allows full multiplexed cabinet management. Thanks to the software customisation possibility, it can be used in several types of application. It’s also available with optoinsulated Modbus RS485 serial communication interface.
&w=1920&q=75)
MCX061V
MCX061V is a standard MCX electronic controller with one integrated electronic expansion valve driver. It is available in the version with graphic LCD display and 110 / 230 V AC or 24 V AC power supply.
It holds all the typical functionalities of MCX controllers in the compact size of 8 DIN modules: Programmability; Connection to the CANbus local network; Modbus RS485 serial communication interface.
It is moreover fitted with a slot for memory card SD / MMC and Ethernet connection. The memory card assures SW download and datalogging function; the Ethernet port allows the SW download, monitoring with web pages, datalogging and the alarms warning.&w=1920&q=75)
MCX06D
MCX06D is fitted with graphic LCD display or without display. It is an electronic controller that holds all the typical functionalities of MCX controllers in the compact size of 4 DIN modules: programmability, connection to the CANbus local network, Modbus RS485 opto-insulated serial interface.

MCX08M2
MCX08M2 is an electronic controller that holds all the typical functionalities of MCX controllers in the compact size of 8 DIN modules: Programmability; Connection to the CANbus local network; Modbus RS485 opto-insulated serial interface.
It is available in the version with or without graphic LCD display, and 110 / 230 V AC or 24 V AC power supply.
MCX152V
MCX152V is a standard MCX electronic controller that stands on the top of MCX range thanks to its large number of input and output and two integrated electronic expansion valves drivers. It is available in the version with or without graphic LCD display, and 110 / 230 V AC or 24 V AC power supply.
It holds all the typical functionalities of MCX controllers: programmability; connection to the CANbus local network; up to two Modbus RS485 serial communication interfaces.
The memory card assures SW and bios download; the ethernet port allows the monitoring with the web pages, the SW and bios download, the data logging and the warning for the alarms.&w=1920&q=75)
MCX15B2 / MCX20B2
MCX15B2 and MCX20B2 is an electronic controller that stands on the top of the MCX range, thanks to the large number of its inputs and outputs, the enhanced CPU capabilities and connectivity features.
It holds all the typical functionalities of MCX controllers: programmability; connection to the CANbus local network; up to two Modbus RS485 serial interfaces with galvanic isolation.
Furthermore, it is fitted with an ultra wide range (24/110/230 V AC) power supply in the same product variant, with USB and Ethernet connection for embedded Web server and IP protocols management. It is available in several models, with or without graphic LCD display and with 15 or 20 digital output.
MMIGRS2 / MMIGRS2CC
MMIGRS2 and MMIGRS2CC close control are MCX’s family remote interface. It’s fitted with a graphic display that allows a complete customization of the user interface. The connection with every unit of the MCX range is made through the CANbus network. All the information about the user interface is loaded inside the MCX controller; that’s why there is no need of programming the MMIGRS2/MMIGRS2CC interface. Both are powered externally or from the controller which it is connected to and automatically shows its user interface.

MMILDS
MMILDS is MCX’s family remote interface. It’s fitted with a LED display for displaying data from a MCX or from 2 probes that can be locally connected. The connection with any MCX controller is through the CAN bus network. The power supply comes from controller which it is connected. All the information about the user interface is loaded inside the MCX controller; that’s why there is no need of programming the MMILDS interface.