Danfoss logo
Self-acting differential pressure relief controller type AVPA

AVPA, PN 16, DN 25, 8 m³/h, 0.05 bar - 0.5 bar, External Thread, G 1 1/4 A

003H6595

AVPA PN16 25/8 0,05-0,5 thread bypass

제품 사양

다음의 기능 포함:
값
Actuator diaphragm materialEPDM
Cavitation factor0.60
Cavitation factor 100%0.38
Cavitation factor 25%0.64
Cavitation factor 50%0.57
Cavitation factor 75%0.55
China RoHS complianceOut of scope
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
Differential pressure range [bar] [Max]12.00 bar
Differential pressure setting [bar] [Max]0.50 bar
Differential pressure setting [bar] [Min]0.05 bar
EU RoHS complianceOut of scope
Flow controlNo
Flow limitationNo
Function VSP - PYes
Function VSP - QNo
Function VSP - TNo
Kvs values [m³/h]8.00 m³/h
Leakage rate [% Kvs]0.02
Material DescriptionAVPA PN16 25/8 0,05-0,5 thread bypass
Media pH [Max]10
Media pH [Min]7
Medium alternativeGlycolic water up to 30%
Mounting versionBypass
Number of ports2
다음의 기능 포함:
값
Permissible mediaDistrict heating/cooling circulation water
PN alternative VSP0
Pressure controllerDifferential pressure relief controller
Pressure nominal [bar]16 bar
Product lineDistrict Energy Controls
REACH 후보 목록 물질Lead (CAS no. 7439-92-1)
SCIP 서류 번호d82d5b9f-618e-427e-a21f-592d45afaeed
Sealing DP materialEPDM
Setting TypeAdjustable
Stem positionNormally closed
Valve body materialRed bronze CuSn5ZnPb (Rg5)
Valve cone DP materialDezincing free brass CuZn36Pb2As
Valve seat materialStainless steel, mat. No. 1.4571
구분AVPA PN16 25/8 0,05-0,5 thread bypass
기능Diff. press. relief controller
매질 온도 [°C] [최대]150 °C
매질 온도 [°C] [최소]2 °C
밸브 크기DN 25
압력 클래스PN 16
연결 유형External Thread
연결의 크기G 1 1/4 A
용도District Heating
제품 유형AVPA
제품군Pressure flow controllers
직경 [mm]25 mm

일반 사양

다음의 기능 포함:
값
총 중량2.268 킬로그램
순중량2.268 킬로그램
Volume4.516 리터
다음의 기능 포함:
값
EAN/UPC5702421541142
Proposition 65Cancer and Reproductive Harm