Danfoss logo
Self-acting differential pressure controller type AVP

AVP, PN 25, DN 15, 4 m³/h, 0.3 bar - 2 bar, Flange, G 3/4 A

003H6375

AVP PN25 15/4 0,3-2,0 flange flow

제품 사양

다음의 기능 포함:
값
Actuator diaphragm materialEPDM
Cavitation factor0.60
Cavitation factor 100%0.41
Cavitation factor 25%0.69
Cavitation factor 50%0.62
Cavitation factor 75%0.60
China RoHS complianceOut of scope
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
Differential pressure range [bar] [Max]20.00 bar
Differential pressure setting [bar] [Max]2.00 bar
Differential pressure setting [bar] [Min]0.30 bar
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Flow controlNo
Flow limitationNo
Function VSP - PYes
Function VSP - QNo
Function VSP - TNo
Kvs values [m³/h]4.00 m³/h
Leakage rate [% Kvs]0.02
Material DescriptionAVP PN25 15/4 0,3-2,0 flange flow
Media pH [Max]10
Media pH [Min]7
Medium alternativeGlycolic water up to 30%
Mounting versionFlow
다음의 기능 포함:
값
Number of ports2
Permissible mediaDistrict heating/cooling circulation water
PN alternative VSP16
Pressure controllerDifferential pressure controller
Pressure nominal [bar]25 bar
Product lineDistrict Energy Controls
REACH 후보 목록 물질Lead (CAS no. 7439-92-1)
Sealing DP materialEPDM
Setting TypeAdjustable
Stem positionNormally open
Valve body materialDuctile iron EN-GJS-400-18-LT (GGG 40.3)
Valve cone DP materialDezincing free brass CuZn36Pb2As
Valve seat materialStainless steel, mat. No. 1.4571
구분AVP PN25 15/4 0,3-2,0 flange flow
기능Diff. press. controller
매질 온도 [°C] [최대]150 °C
매질 온도 [°C] [최소]2 °C
밸브 크기DN 15
압력 클래스PN 25
연결 유형Flange
연결의 크기G 3/4 A
용도District Heating
제품 유형AVP
제품군Pressure flow controllers
직경 [mm]15 mm

일반 사양

다음의 기능 포함:
값
총 중량6.622 킬로그램
순중량6.622 킬로그램
Volume11.305 리터
다음의 기능 포함:
값
EAN/UPC5702421538821
Proposition 65Cancer and Reproductive Harm