Danfoss logo
Self-acting differential pressure and flow controller type AVPQ 4

AVPQ 4, PN 25, DN 40, Flow rate [m³/h]: 0.8 - 12, 0.3 bar - 2 bar, External Thread, G 2 A, Mounting version: Flow

003H6561

AVPQ 4 PN25 40/16 0,3-2,0/0,2 thr flow

제품 사양

다음의 기능 포함:
값
Actuator diaphragm materialEPDM
Cavitation factor0.60
Cavitation factor 100%0.34
Cavitation factor 25%0.58
Cavitation factor 50%0.52
Cavitation factor 75%0.50
China RoHS complianceOut of scope
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
Differential pressure range [bar] [Max]16.00 bar
Differential pressure setting [bar] [Max]2.00 bar
Differential pressure setting [bar] [Min]0.30 bar
EU RoHS complianceOut of scope
Flow controlYes
Flow limitationNo
Flow rate [m³/h]10.00 m³/h
Flow rate [m³/h] [Max]12.00 m³/h
Flow rate [m³/h] [Min]0.80 m³/h
Flow restrictor diff.pressure - dpb [bar]0.20 bar
Function VSP - PYes
Function VSP - QYes
Function VSP - TNo
Kvs values [m³/h]16.00 m³/h
Leakage rate [% Kvs]0.05
Material DescriptionAVPQ 4 PN25 40/16 0,3-2,0/0,2 thr flow
Media pH [Max]10
Media pH [Min]7
Medium alternativeGlycolic water up to 30%
다음의 기능 포함:
값
Mounting versionFlow
Number of ports2
Permissible mediaDistrict heating/cooling circulation water
PN alternative VSP16
Pressure controllerDifferential pressure controller
Pressure nominal [bar]25 bar
Product lineDistrict Energy Controls
REACH 후보 목록 물질Lead (CAS no. 7439-92-1)
SCIP 서류 번호054f4ca9-ec75-4fcd-a2db-375f4b637303
SCIP 서류 제품 이름AVPQ 4 PN25 DN32-50 THREAD
Sealing DP materialEPDM
Setting TypeAdjustable
Stem positionNormally open
Valve body materialDuctile iron EN-GJS-400-18-LT (GGG 40.3)
Valve cone DP materialDezincing free brass CuZn36Pb2As
Valve seat materialStainless steel, mat. No. 1.4571
구분AVPQ 4 PN25 40/16 0,3-2,0/0,2 thr flow
기능Diff. press. and flow controller
매질 온도 [°C] [최대]150 °C
매질 온도 [°C] [최소]2 °C
밸브 크기DN 40
압력 클래스PN 25
연결 유형External Thread
연결의 크기G 2 A
용도District Heating
제품 유형AVPQ 4
제품군Pressure flow controllers
직경 [mm]40 mm

일반 사양

다음의 기능 포함:
값
총 중량8.332 킬로그램
순중량8.332 킬로그램
Volume25.662 리터
다음의 기능 포함:
값
EAN/UPC5702421540800
Proposition 65Cancer and Reproductive Harm