경납 열교환기
Product types shown: 6

XB04, XB24, XB51, XB70
The XB is a range of copper brazed plate heat exchangers for use in District Heating (DH) and District Cooling (DC) applications, e.g. domestic hot water production, district heating substation to separate the network from house installation or as pressure breakers. The range consist of numerous individual plate sizes of which several can be delivered with different corrugation depth or pattern, thus ensuring that the optimal heat exchanger can be selected for all applications.