펌프
Power your heating system with efficiency, reliability, and sustainability. Danfoss pumps deliver precise fuel control for residential, commercial, and mobile applications, with flow rates from 24 to 285 L/h. Designed for biofuel compatibility, low emissions, and easy installation, they combine proven durability with future-ready technology.Choose Danfoss – performance you can trust.
Product types shown: 14

BFP 21 LE
BFP 21 LE is a special version of the BFP 21 pump. The pump has a connection from the nozzle line back to the suction side. This connection can be turned off by means of the screw K. The BFP 21 LE is designed for domestic burners with limited capacity featuring reduced start/stop emission. Please notice the capacity/pressure diagram.

BFPM 20
The BFPM range is a series of Danfoss oil pumps in combination with a highly efficient permanent magnet motor. The BFPM Electronic Controller must be used for controlling BFPM motor pumps (see separate data sheet for BFPM Electronic Controller). BFPM is designed for small domestic oil burners up to 24 l/h.

BFPM 52
The BFPM range is a series of Danfoss oil pumps in combination with a highly efficient permanent magnet motor. The BFPM Electronic Controller must be used for controlling BFPM motor pumps (see separate data sheet for BFPM Electronic Controller). BFPM 52 is designed for small domestic oil burners up to 24 l/h.

BFPM 61 LE-S
The BFPM range is a series of Danfoss oil pumps in combination with a highly efficient permanent magnet motor. The BFPM Electronic Controller must be used for controlling BFPM motor pumps (see separate data sheet for BFPM Electronic Controller).
BFPM 61 is designed with a pressure transducer, which makes it ideal for small, modulating oil burners.