디스플레이
Product types shown: 2

RDI 107A
The RDI 107A is a remote display unit designed to work with the ERC 113 refrigeration controller. It is ideal for commercial freezers, fridges, and glass door merchandisers. The RDI 107A allows for temperature indication and user interaction similar to an embedded controller but with the flexibility of a split system, supporting up to 3 meters of cable length.