Pompe per acqua demineralizzata con additivi
Product types shown: 1

PAHT C 2-6.3
The Danfoss range of PAHT C is specifically ,designed for use with technical water mixed with chemicals or media other than water with low viscosity.
Danfoss PAHT pumps are positive displacement pumps, with axial pistons that move a fixed amount of water in each cycle. Flow is propor-tional to the number of input shaft revolutions (rpm). Unlike centrifugal pumps, they producethe same flow at a given speed independently of the discharge pressure.
The range of PAHT C pumps is based on the standard PAHT pump series. The PAHT C pumps are made with more resistant sealing. These pumps are primarily used in gas turbine water wash applications or other cleaning applications.
This data sheet is valid for PAHT C pumps both non ATEX and ATEX certified. ATEX certified pumps are indicated by Ex in the type designation example PAHT C 2 Ex.