Valvola ad H
Product types shown: 3

RLV-K
H-piece valve type RLV-K is nickel plated and is available in straight and angle versions. Special adapters ensure that the H-piece valve can be used both for radiators with an internal thread of G ½ and with an external thread of G ¾ A. All adapters are self-sealing.
A fill and drain tap is available as an accessory to RLV-K. The fill and drain tap is only available without nickel plating.
Connection to copper, soft steel, PEX and Alupex pipes is made with Danfoss compression fittings. See separate datasheet.
RLV-KB
By means of the H-piece valve type RLV-KB, every valve radiator with a centre distance between the connections of 50 mm can be blocked individually, e.g. in order to carry out trouble-free maintenance without affecting other parts of the system. H-piece valve type RLV-KB is nickel plated and is available in straight and angle versions. Special adapters ensure that the H-piece valve can be used both for radiators with an internal thread of G ½ and with an external thread of G ¾ . All adapters are selfsealing. RLV-KB is factory set fully open.

RLV-KDV
RLV-KDV is a Dynamic H-piece designed for radiators with integrated valves (valve radiators) in 2-pipe systems.
Self sealing connection pieces ensure that RLV-KDV can be used both for radiators with an internal thread of G ½ and with an external thread of G ¾ A. A fill and drain tap is available as an accessory. Connection to copper, soft steel, PEX and Alupex pipes is made with Danfoss compression fittings. See separate datasheet.
In order to avoid deposition and corrosion, the composition of the hot water should be in accordance with the VDI 2035 guideline (Verein Deutscher Ingenieure).