PU Insulation jacket, PU-FOAM, S110-IS10-2500
181H1827
Length [mm]: 2500
181H1827
Vöruupplýsingar
Einkenni | Gildi |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Heiti vöru | Accessory |
| Lengd [mm] | 2500.0 mm |
| Material | PU-FOAM |
| Material Description | INSU.JACKET S110 IS10 FEA L2500 DP PUR |
Einkenni | Gildi |
|---|---|
| Model | S110-IS10-2500 |
| Product line | Gasketed Heat Exchangers |
| Tenging | DN150 |
| Vöruhópur | Heat exchangers |
| Vörutegund | PU Insulation jacket |
Almennar upplýsingar
Einkenni | Gildi |
|---|---|
| Gross weight | 57 Kilogram |
| Net weight | 57 Kilogram |
Einkenni | Gildi |
|---|---|
| Volume | 3.389 Cubic meter |