MW Insulation jacket, MINERAL WOOL, S110-IS10-600
181H1792
Length [mm]: 600
181H1792
Vöruupplýsingar
Einkenni | Gildi |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Heiti vöru | Accessory |
| Lengd [mm] | 600.0 mm |
| Material | MINERAL WOOL |
| Material Description | INS.JACKET S110 IS10 L600 FEA DP MW |
Einkenni | Gildi |
|---|---|
| Model | S110-IS10-600 |
| Product line | Gasketed Heat Exchangers |
| Tenging | DN150 |
| Vöruhópur | Heat exchangers |
| Vörutegund | MW Insulation jacket |
Almennar upplýsingar
Einkenni | Gildi |
|---|---|
| Gross weight | 29.9 Kilogram |
| Net weight | 29.9 Kilogram |
Einkenni | Gildi |
|---|---|
| Volume | 1311.101 Liter |