PU Insulation jacket, PU-FOAM, S36-IG10-1000
181H0684
Length [mm]: 1000
181H0684
Vöruupplýsingar
Einkenni | Gildi |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Heiti vöru | Accessory |
| Lengd [mm] | 1000.0 mm |
| Material | PU-FOAM |
| Material Description | INS.JACKET S36 IG10 L1000 FEA DP PUR |
Einkenni | Gildi |
|---|---|
| Model | S36-IG10-1000 |
| Product line | Gasketed Heat Exchangers |
| Tenging | DN100 |
| Vöruhópur | Heat exchangers |
| Vörutegund | PU Insulation jacket |
Almennar upplýsingar
Einkenni | Gildi |
|---|---|
| Gross weight | 16.5 Kilogram |
| Net weight | 16.5 Kilogram |
Einkenni | Gildi |
|---|---|
| Volume | 728.333 Liter |