MW Insulation jacket, MINERAL WOOL, S21/S22-IS10/16-2000
181H0477
Length [mm]: 2000
181H0477
Vöruupplýsingar
Einkenni | Gildi |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Heiti vöru | Accessory |
| Lengd [mm] | 2000.0 mm |
| Material | MINERAL WOOL |
| Material Description | INSU.JACKET S21A IS L2000 DP MW |
Einkenni | Gildi |
|---|---|
| Model | S21/S22-IS10/16-2000 |
| Product line | Gasketed Heat Exchangers |
| Tenging | DN100 |
| Vöruhópur | Heat exchangers |
| Vörutegund | MW Insulation jacket |
Almennar upplýsingar
Einkenni | Gildi |
|---|---|
| Gross weight | 21 Kilogram |
Einkenni | Gildi |
|---|---|
| Net weight | 21 Kilogram |