MW Insulation jacket, MINERAL WOOL, S14A-IG16-600
181H0232
Length [mm]: 600
181H0232
Vöruupplýsingar
Einkenni | Gildi |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Heiti vöru | Accessory |
| Lengd [mm] | 600.0 mm |
| Material | MINERAL WOOL |
| Material Description | INS.JACKET S14A IG16 L600 FEA FC MW |
Einkenni | Gildi |
|---|---|
| Model | S14A-IG16-600 |
| Product line | Gasketed Heat Exchangers |
| Tenging | DN50 |
| Vöruhópur | Heat exchangers |
| Vörutegund | MW Insulation jacket |
Almennar upplýsingar
Einkenni | Gildi |
|---|---|
| Gross weight | 11 Kilogram |
| Net weight | 11 Kilogram |
Einkenni | Gildi |
|---|---|
| Volume | 371.318 Liter |