Plate, S47/PL.04 316L TL 1234R/L S.L
134Z2361
Connection: DN100, Material: AISI316L, Thickness [mm]: 0.4
134Z2361
Vöruupplýsingar
Einkenni | Gildi |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Heiti vöru | Spare part |
| Material | AISI316L |
| Material Description | S47/PL.04 316L TL 1234R/L S.L |
| Model | S47/PL.04 316L TL 1234R/L S.L |
| Product line | Gasketed Heat Exchangers |
Einkenni | Gildi |
|---|---|
| Sealing | SONDER LOCK |
| Tenging | DN100 |
| Vöruhópur | Heat exchangers |
| Vörutegund | Plate |
| Þykkt [mm] | 0.4 mm |
Almennar upplýsingar
Einkenni | Gildi |
|---|---|
| Gross weight | 1.88 Kilogram |
Einkenni | Gildi |
|---|---|
| Net weight | 1.88 Kilogram |