Kveikieiningar
Danfoss ignitor units are high performance ignition components designed to ensure reliable and efficient startup of oil burners across domestic, commercial, and light industrial applications. Built to deliver strong, consistent ignition - even under challenging conditions such as low ambient temperatures - the Danfoss EBI4 series represents the latest generation of advanced ignition technology. These units provide increased ignition power, improved energy efficiency, and robust durability, making them a trusted choice for modern burner systems. Engineered and manufactured in Denmark to stringent quality standards, Danfoss ignitor units serve as critical components in combustion systems, delivering stable high-voltage output for dependable burner ignition. They are available in multiple configurations tailored to oil systems and comply with key industry regulations including RoHS, WEEE, and EMC standards. Known for their high ignition performance, reduced soot buildup, and strong protection against thermal overload, Danfoss ignitors help extend burner lifetime while improving fuel efficiency.Widely adopted across the heating industry, Danfoss ignitor units are also valued for their compatibility with a broad range of burner types, ease of installation, and integration with digital tools such as the Danfoss Installer App. This combination of performance, reliability, and smart support solutions makes Danfoss ignitor units a benchmark for modern, energy efficient ignition technology.
Product types shown: 4

EBI4 HP series
The EBI4 HP unit series is specially designed for applications where High Power ignition is required. EBI4 HPM is a 2-pole version with secondary midpoint grounded. EBI HP1P is a 1-pole version for ignition between one electrode and frame. The units are characterized by a very powerful spark, capable of igniting large capacity oil and gas burners. They may also be used in applications where high ignition performance and reliability are required.

EBI4 series
The EBI4 series is electronic ignition units for intermittent ignition between 2 electrodes or 1 electrode and frame in small and medium size oil or gas burners. Low weight and small dimensions, due to high frequency operation, makes the EBI4 series very suitable for use in modern compact burners. Connections with a plug on the primary side and bushes on the secondary side make installation and service quick and simple.

EBI4, 120 V series
The EBI4, 120 V series is electronic ignition units for intermittent ignition between 2 electrodes or 1 electrode and frame in small and medium size oil or gas burners. Low weight and small dimensions, due to high frequency operation, makes the EBI4, 120 V series very suitable for use in modern compact burners. Connections with a plug on the primary side and bushes on the secondary side make installation and service quick and simple.