Eftirlitslausnir
Product types shown: 3

AK-LM
The AK-LM series monitoring units are multipurpose controllers that provide robust monitoring solutions for refrigeration systems. They are designed to ensure optimal performance, energy efficiency, and system reliability. These units can be used in a variety of applications, including supermarkets, cold storage facilities, and industrial refrigeration systems. The AK-LM series supports various communication protocols, allowing seamless integration with other system components and remote monitoring capabilities.

AK-SM 820A / AK-SM 850A / AK-SM 880A
The System Manager controller from Danfoss is the global control and supervisory solution for food retail industry. The System Manager uses the latest technology to provide maximum benefit to the end user, both in terms of energy saving optimization, control options and full web user access. Designed specifically for the food retail and food processing / handling market, the System Manager provides comprehensive functionality and support tools to cover small to large stores.

X-Gate
Danfoss X-Gate provides a flexible solution for translating the most common field protocols into Modbus RTU, facilitating integration within the System Manager.
Field protocols supported:
• Modbus RTU or TCP/IP
• BACnet MS/TP or IP
• CANBus
Moreover X-Gate provides northbound integration with Building Management System (BMS) by reading the XML Interface from System Manager and translating into: Modbus IP or BACnet IP.