Termoszatikus szelepek - AVTA
Product types shown: 1

AVTA
Thermostatic operated water valves are used for proportional regulation of flow quantity, depending on the setting and the sensor temperature.
The Danfoss range of thermostatic operated water valves includes a series of products for both refrigeration and heating regulation. The valves are self-acting, i.e. they operate without the supply of auxiliary energy such as electricity or compressed air.
The required temperature is maintained constant without unnecessary use of:- Cooling water in cooling systems
- Hot water or steam in heating systems
AVTA SS for aggressive media:
A valve body in stainless steel means that the valve can be used for aggressive media in such applications as the marine sector and the chemical industry.- Cooling water in cooling systems