Szelepállomások
Product types shown: 3

ICF 15-65
Based on advanced technology the ICF valve station incorporates several functions in one housing, which can replace a series of conventional mechanical, electro-mechanical and electronically operated valves.
This valve station not only provides a number of advantages in the design phase of a refrigeration plant but also in the installation, service and maintenance.
The ICF valve stations are designed for low and high pressure refrigerants and can be used in pumped liquid lines, liquid injection lines, liquid drain lines and hot gas lines.
Supplied as a complete assembly, it is fully tested at high pressure and its functions are tested under factory-controlled conditions.
One code number equals one application solution.
ICF 15/20 EVRAT
Based on advanced technology the ICF EVRAT retrofit valve incorporates three functions in one housing, which can replace the widely used direct coupled FA + EVRAT, as a drop-in solution.
The two function modules - solenoid valve and manual opener are identical to the function modules in the ICF 20 valve station concept thus facilitating logistic and service.
The solenoid valve is an assisted, servo operated valve for liquid, suction and hot gas lines with ammonia and flourinated refrigerants.
Supplied as a complete assembly, it is fully tested at high pressure and its functions are tested under factory controlled conditions.
ICF SS 20 / ICF SS 25
Based on advanced technology the ICF SS valve station incorporates several functions in one housing, which can replace a series of conventional mechanical, electro-mechanical and electronically operated valves.
This valve station not only provides a number of advantages in the design phase of a refrigeration plant but also in the installation, service and maintenance.
The ICF SS valve stations are designed for low and high pressure refrigerants and can be used in pumped liquid lines, liquid injection lines and hot gas lines.
Supplied as a complete assembly, it is fully tested at high pressure and its functions are tested under factory-controlled conditions.
One code number equals one application solution.