BOCK Plusbox kondenzaciona jedinica
Product types shown: 1

BOCK plusbox
Plusbox is outdoor complete condensing units.With the Plusbox, Bock presents for the first time a series of modular designed outdoor complete condensing units on the basis of semi-hermetic Bock compressors and condensers.The modular model kit of the new Plusbox condensing units enables the system manufacturer to configure the Plusbox individually according to his demands. This way, he can decide on the scope of supply and has the choice which control system suits best for his application.Whether it’s the basic design, the Plug & Play version or the individual version – with the Plusbox, Bock offers top components with a fair price/performance ratio that facilitate work on the system for the system manufacturer due to the pre-assembly and delivery of the complete Plusbox unit. Bock offers the Plusbox as basic design with compressors HG34e, which corresponds to refrigerating capacities of approx. 10 to 15 kW at normal cooling conditions.