Scroll kompresori
Hermetic scroll compressors are positive displacement compressors used in HVAC and refrigeration systems where high efficiency, low vibration, and stable operation are required.
The scroll compression process uses two interleaved spiral elements to compress refrigerant in a continuous motion. This provides:
For refrigeration applications, MLZ and LLZ are the primary scroll compressor ranges used in commercial cooling systems.
Features and benefits
- Continuous compression with low vibration
- High seasonal efficiency
- Suitable for rack and distributed systems
- Vapor injection capability on selected LLZ applications
- Compact compressor footprint
- Broad refrigerant compatibility
Product types shown: 43
DSH
The DSH range of hermetic scroll compressors from Danfoss is designed to deliver reliable, energy-efficient performance in both air conditioning and heating applications. Compatible with multiple low-GWP refrigerants (R410A, R454B, R452B), they feature IDV technology to optimize energy efficiency. Available in a wide variety of capacities and electrical configurations, DSH compressors combine durability, versatility, and compliance with major international certifications. They are offered in single, tandem, and trio configurations, providing flexible solutions to meet the demands of modern HVAC systems.
For certain models, particularly the large-frame DSH scrolls, factory-mounted Oil Level Switch (OLS) options are available. The OLS helps protect the compressor by monitoring oil levels in real time, enabling early detection of low-oil conditions and preventing potential damage, thus enhancing system reliability and reducing maintenance costs
.
Note: It is not possible to install the OLS on standard DSH compressors, as this requires a new shell design for PED compliance. Therefore, when the OLS is required, it must be ordered pre‑mounted from the factory.
DSN
The Danfoss DSN series scroll compressors are available as single units or in tandem and trioTrio manifold is under development manifold configurations, offering a wide capacity range of 25–250 kW for both chillers and heat pumps. Built with an optimized design, they deliver high efficiency and extended service life. For R290 (propane) applications, the DSN compressors support chillers with evaporating temperatures up to 25 °C and condensing temperatures up to 82 °C in heat pump operations. This makes them ideal for enabling the use of natural refrigerants in both comfort cooling and process cooling. The Intermediate Discharge Valve (IDV) concept ensures a balanced performance between heating and cooling, while tandem (even/uneven) and trio configurations provide high seasonal efficiency across different capacities.←←Note: R290 is classified as an A3 flammable refrigerant and must be handled with appropriate safety precautions.←←For applications where flammable refrigerants like A2L and A3 cannot be used due to safety regulations, the DSN series also supports R513A, a low-GWP refrigerant. R513A is widely used in CRAC units (Computer Room Air Conditioning) and specific process cooling systems, offering a safe and reliable solution without compromising performance.

VPN
The VPN variable speed scroll family meets the broad needs of light-commercial HVAC systems 20-200kW: it is a highly versatile solution suitable for heating or cooling applications—comfort or process—operating with natural refrigerant R290. Its wide operating range, from −30 °C to +25 °C evaporating and up to 82 °C condensing, combined with its large capacity modulation enabled by the newly qualified CDS203, delivers best-in-class seasonal efficiency for high temperature heat pumps and chillers.
Note: R290 is classified as A3 flammable refrigerant.