Transmetteurs de pression
Product types shown: 8

AKS 3000 / AKS 3050
AKS 3000 and AKS 3050 is a series of absolute transmitters with high-level signal conditioned current output, developed to meet demands in A/C and refrigeration applications.
AKS 3000 and AKS 3050 utilizes the proved piezoresistive measuring principle, which has been used for decades in Danfoss pressure transmitters.The pressure reference is a sealed gauge. This means that atmospheric pressure variations have no influence on regulating accuracy. A must in accurate low pressure regulation.
AKS 3050 with integrated pulse-snubber is designed for use in hydraulic applications with severe medium influenes like cavitation, liquid hammer or pressure peaks and offer a reliable pressure measurement, even under harsh environmental conditions.
All materials in contact with the refrigerant and materials for the housing are AISI 316L stainless steel. No soft gaskets, all environmental sealings are made through laser weldings only.
AKS 3000 and AKS 3050 has a 4 – 20 mA output, and is available with spade terminals for EN 175301-803 plug.
AKS 32 / AKS 33
AKS 32 and AKS 33 are pressure transmitters that measure a pressure and convert the measured value to a standard signal:
- 1 – 5 V DC or 0 – 10 V DC for AKS 32
- 4 – 20 mA for AKS 33
- Air conditioning systems
- Refrigeration plant
- Process control
- Laboratories
- 1 – 5 V DC or 0 – 10 V DC for AKS 32

DST P110
The Danfoss Sensor Technology (DST) P110 is a compact & cost effective pressure transmitter that uses MEMS‑based pressure sensing in a welded stainless‑steel interface compatible with all refrigerants. The integrated electronics provide diagnostic capability and stable measurement for OEM installation.

DST P310
The DST P310 pressure sensor is equipped with a powerful ARM processor enabling enhanced calibration accuracy and self diagnostic features. This hermetically sealed sensor is suitable for use with all refrigerants and can be applied to the most demanding of applications, such as :
- Chillers
- Transport refrigeration
- Commercial refrigeration
- Variable speed HVAC
- Heat pumps
- Food Retail
A robust design with an excellent vibration stability and a high degree of EMC / EMI protection equip the pressure transmitter to meet the most demanding refrigeration requirements.
- Chillers

MBS 3000 / MBS 3050
Le transmetteur de pression compact type MBS °3000 est conçu pour être utilisé dans les applications industrielles et hydrauliques et offre une mesure de pression fiable, même dans des conditions environnementales extrêmes.
Le transmetteur de pression compact MBS °3050 avec amortisseur d’impulsions intégré est robuste et conçu pour être utilisé dans les applications hydrauliques avec d'importantes contraintes lièes aux fluides, telles que la cavitation, les coups de bélier ou les pics de pression et offre une mesure de pression fiable, même dans des conditions environnementales extrêmes.
Le programme flexible des transmetteurs de pression couvre différents signaux de sortie, des versions absolue ou relative, des plages de pression de 0 - 1 à 0 - 600 bar. Une large gamme de raccords de pression et de raccordements électriques sont disponibles.
Une excellente stabilité aux vibrations, une construction robuste et un haut degré de protection CEM/EMI permettent au transmetteur de pression de répondre aux exigences industrielles les plus strictes.
MBS 4010
Le transmetteur de pression haute précision à membrane affleurante MBS 4010 est conçu pour une utilisation avec des fluides non homogènes, à haute viscosité ou cristallisants dans les applications industrielles, et garantit une mesure de pression fiable, même dans des conditions environnementales sévères.
La gamme flexible de transmetteurs de pression comprend un signal de sortie 4 – 20 mA, des versions en pression absolue ou relative (manométrique), ainsi que des plages de mesure allant de 0 – 0,25 à 0 – 60 bar.
Une excellente résistance aux vibrations, une construction robuste et un haut niveau de protection CEM/EMI permettent à ce transmetteur de pression de satisfaire aux exigences industrielles les plus strictes.
MBS 5100 / MBS 5150
Le transmetteur de pression en bloc répondant aux homologations marines est conçu pour être utilisé dans presque toutes les applications de ce secteur. Le MBS 5150 avec amortisseur d'impulsions intégré est conçu pour être utilisé dans des applications de marine avec des influences sévères du milieu comme la cavitation, les coups de bélier ou les pics de pression et offre une mesure de pression fiable, même dans des conditions environnementales extrêmes.
Les transmetteurs peuvent être facilement installés sur la vanne de test MBV 5000 ou avec un raccord de pression fileté.
Le transmetteur de pression est doté d’un programme flexible qui englobe signal de sortie en 4-20 mA, versions absolue ou relative et plages de pression de 0-4 à 0-400 bar.
Une excellente stabilité aux vibrations, une protection élevée contre les perturbations radio (CEM/EMI) et un design robuste permettent à ce transmetteur de pression de satisfaire aux exigences des applications maritimes les plus rigoureuses.