Vannes VHS dynamiques
Product types shown: 1

VHS-DV
The VHS-DV is a pressure independent radiator valve for modern base-connection radiators, as well as universal or bathroom radiators with a connection distance of 50 mm between flow and return. Designed for use in 2-pipe heating systems, VHS-DV can be combined with thermostatic sensors with Danfoss RA coupling and incorporates a built-in pressure regulator that maintains the differential pressure at a constant level of 0.1 bar, ensuring the set flow is maintained.