Danfoss logo
Transmetteurs de pression-product-category

Transmetteurs de pression

Pressure transmitters are used to measure system pressure and convert it into a standard output signal for monitoring, control, and protection.
In the cooling portfolio, they are positioned for air conditioning, refrigeration, food retail, transport refrigeration, heat pumps, variable refrigerant flow systems, and industrial cooling applications. In the cold room portfolio, pressure transmitters are also relevant, with AKS 2050 included as part of the wider cold room component set

Features and benefits

  • Precise and consistent pressure measurement for reliable system control
  • High reliability through hermetically sealed or welded transmitter design in key ranges
  • Long lifetime and strong resistance to shock, vibration, and over-pressure in the broader transmitter portfolio
  • Wide choice of pressure ranges, output signals, pressure connections, and electrical connections
  • Compatibility with Danfoss controllers in key HVACR ranges such as AKS and DST P110
  • Compact design options are available for demanding HVAC and industrial cooling applications
  • Diagnostic and scalable performance features are available in selected families such as DST P110 and DST P140
  • The range supports both refrigeration-focused use cases and broader industrial measuring tasks

Product types shown: 5