Régulateurs électroniques de température
If you want precise control of superheat in your air conditioning system choose a reliable and effective superheat controller from Danfoss. Our controllers will help you achieve high energy efficiency and reliable operation at all times.The superheat controllers are easy to install, compact, lightweight and work with all common refrigerants.
Product types shown: 1

ERC 211 / ERC 213 / ERC 214
ERC 21X is a smart multipurpose refrigeration controller designed to fulfill today’s requirement of commercial refrigeration applications. This controller is suitable for high, medium and low temperature applications with natural, electrical and hot gas defrost compatibilities.
Typical applications include glass door merchandisers, commercial fridges and freezers, cold rooms and various other commercial refrigeration applications.