Transmetteurs de pression
Product types shown: 2

MBS 1600 et MBS 1650
Le programme transmetteur de pression constructeur compact est conçu pour être utilisé dans des applications hydrauliques difficiles. Le programme comprend deux séries :
- MBS 1600 - sans amortisseur d'impulsions intégré
- MBS 1650 - avec amortisseur d'impulsions intégré
- MBS 1600 - sans amortisseur d'impulsions intégré

MBS 3000 / MBS 3050
The compact pressure transmitter, type MBS 3000, is designed for use in industrial and hydraulic applications, and offers a reliable pressure measurement, even under harsh environmental conditions.
The compact heavy duty pressure transmitter MBS 3050 with integrated pulse-snubber is designed for use in hydraulic applications with severe medium influences like cavitation, liquid hammer or pressure peaks and offers a reliable pressure measurement, even under harsh environmental conditions.
The flexible pressure transmitter programme covers different output signals, absolute or gauge (relative) versions, measuring ranges from 0 – 1 to 0 – 600 bar. A wide range of pressure and electrical connections are available.
Excellent vibration stability, robust construction, and a high degree of EMC/EMI protection equip the pressure transmitter to meet the most stringent industrial requirements.