Vannes papillon
Product types shown: 1

VFH2
Main Data:
- DN 32-600
- kVS 63-36946 m3/h
- PN16
- Maximum differential pressure: 16 bar (Manual), 10 bar (Motorized)
- Leakage rate A
- EPDM Liner
- Nylon coated or Stainless steel disc
- Medium: -10 ... 95°C (Circulation water, drinking water or chilled glycolic water up to 50 %)
- Ambient temperature (motorized versions): −30 ... 60 °C
- Duty rating IEC34: cycle S4 (50 % )
- Power supply: 230 ± 10% V AC 50/60Hz
- Wafer or Lug type connection
- DN 32-600