Calculateurs
Product types shown: 2

Infocal 9
The INFOCAL 9 is an energy calculator, e.g. for combination with SONO 3500 CT or SonoSensor 30. It is especially designed for heating, cooling or combined heating/cooling applications in local and district energy systems. The INFOCAL 9 has been approved according to MID in accuracy class 2. The calculators are designed for remote read-out (AMR).

Supercal 5
The Supercal 5 is Danfoss´s next-generation calculator, succeeding the well-known Infocal series.
This new series is characterised by state-of-theart multi-functional technologies, is based on a user-friendly modular concept and fully meets customer specific needs as simplified system integration, tariff and data logger functions, universal data transfer and connection to system processors.
Because the design of the Supercal 5 aim at a high degree of flexibility while keeping future standards in mind, it is ideally suited as a heat or cooling meter, as well as a combined heat/ cooling meter.
Its volume input can be combined with ultrasonic, mechanical, magnetic-flow or fluidic oscillators flow sensors. The additional pulse inputs allow the connection of hot or cold water, gas, oil, and electricity meters.
Thanks to its extensive range of options for data communication, as well as its flexibility for collecting and recording dynamic plant data, the Supercal 5 also lend itself well to applications in district heating networks and industry installations.