Tapis chauffants
Product types shown: 7

DEVIasphalt™
DEVIasphalt™ is an extremely high-quality, 360° fully screened twin conductor heating mat with a very robust outer sheath (UV stable), designed especially for embedding in mastic or asphalt concrete (road asphalt). Heating mat must be used together with an appropriate thermostat to secure against overheating and reduce energy consumption. The cold lead has solid conductors ensuring fast installation with a clearly visible connection. To ensure a long life-time, all cables are minutely inspected including tests for Ohmic resistance, high voltage and material controls to ensure the quality. This means that we are proud to supply our extended DEVIwarranty™.

DEVIcomfort™
DEVIcomfort™ is an extremely high-quality, 360° fully screened twin conductor self-adhesive all-in-one mat with a tough red PVC outer sheath (non UV stable). Its round profile, robust construction and low height ensures a fast, simple and safe installation which is perfect for renovating existing floors. Heating mat must be used together with an appropriate thermostat to secure against overheating and reduce energy consumption. The cold lead is an installation cable with solid conductors ensuring fast installation. A clearly visible connection avoids accidentally installing the heated cable in the wall. To ensure a long life-time, all cables are minutely inspected including tests for Ohmic resistance, high voltage and material controls to ensure the quality. This means that we are proud to supply our full floor extended DEVIwarranty™.

DEVImat™
DEVImat™ / ECmat: High-quality, fully screened, twin-conductor, self-adhesive heating mat for fast, safe installation in existing floors. DEVImat™ / ECmat stands out as an exceptionally high-quality heating mat, featuring a 360° fully screened, twin-conductor configuration. With FEP insulated conductors and a red PVDF outer sheath (non-UV stable), it offers a comprehensive solution for efficient floor heating. The mat's round profile, low height (only 3.5 mm), and robust construction ensure a swift, straightforward, and secure installation process—particularly suitable for renovating existing floors. Designed with a focus on quality and practicality, DEVImat™ / ECmat provides reliable and effective floor heating for various residential and commercial applications, emphasizing ease of use and efficiency.

DEVIsnow™
DEVIsnow™ is an extremely high-quality, 360° fully screened twin conductor heating mat with a tough outer sheath (UV stable). Its round profile and robust construction ensures a fast, simple and safe installation on the ground. Heating mat must be used together with an appropriate thermostat to secure against overheating and reduce energy consumption. DEVIsnow™ heating mats should not be in direct contact with bitumen roofs. The cold lead has solid conductors ensuring fast installation with a clearly visible connection. To ensure a long life-time, all cables are minutely inspected including tests for Ohmic resistance, high voltage and material controls to ensure the quality. This means that we are proud to supply our extended DEVIwarranty™. Note. DEVIsnow™ heating mat is not approved for installation on roof because the fixing tape is not UV-stable.