Composants pour brûleur

Gicleurs à fioul Modèle
Danfoss oil nozzles are engineered for professionals who demand accuracy, reliability, and consistent burner performance. Each nozzle is crafted to deliver a precise fuel spray, ensuring stable combustion and dependable operation across a wide range of heating systems. Produced in durable brass and steel variants - and fully compliant with EN 293 and EN 299 standards - they are built to perform in diverse operating conditions and market requirements. Every Danfoss nozzle undergoes rigorous 100% performance testing to verify spray pattern and capacity, helping installers achieve optimal efficiency and cleaner burning with less soot. When paired with regular system maintenance, Danfoss oil nozzles support lower fuel consumption and long term reliability - making them a smart, sustainable choice for both professionals and end users.

Gicleurs à eau
Danfoss water nozzles are designed to deliver exceptionally fine, consistent spray that supports high performance across a wide range of industries. Built on advanced pressure swirl technology, they create uniform, high quality spray patterns that help systems achieve effective cooling, humidification, dust control, and fluid distribution without unwanted wetting or overspray. With precise droplet formation and stable performance across multiple pressure ranges, these nozzles ensure reliable, repeatable results even in demanding environments. Their robust construction, using Ti Ni housing and AISI 303 components, provides long lasting durability and no maintenance requirements, making them a trusted choice for professionals who depend on consistent spraying performance. Available in multiple spray angles and product variants, such as Classic HX and Slimline, the Danfoss portfolio supports applications from agriculture and adiabatic cooling to humidification and disinfection. 'No matter the setup, Danfoss water nozzles deliver dependable, efficient spray, with smallest droplet sizes, where accuracy matters most.

Pompe à fioul
Power your heating system with efficiency, reliability, and sustainability. Danfoss pumps deliver precise fuel control for residential, commercial, and mobile applications, with flow rates from 24 to 285 L/h. Designed for biofuel compatibility, low emissions, and easy installation, they combine proven durability with future-ready technology.Choose Danfoss – performance you can trust.

Allumeurs électroniques
Danfoss ignitor units are high performance ignition components designed to ensure reliable and efficient startup of oil burners across domestic, commercial, and light industrial applications. Built to deliver strong, consistent ignition - even under challenging conditions such as low ambient temperatures - the Danfoss EBI4 series represents the latest generation of advanced ignition technology. These units provide increased ignition power, improved energy efficiency, and robust durability, making them a trusted choice for modern burner systems. Engineered and manufactured in Denmark to stringent quality standards, Danfoss ignitor units serve as critical components in combustion systems, delivering stable high-voltage output for dependable burner ignition. They are available in multiple configurations tailored to oil systems and comply with key industry regulations including RoHS, WEEE, and EMC standards. Known for their high ignition performance, reduced soot buildup, and strong protection against thermal overload, Danfoss ignitors help extend burner lifetime while improving fuel efficiency.Widely adopted across the heating industry, Danfoss ignitor units are also valued for their compatibility with a broad range of burner types, ease of installation, and integration with digital tools such as the Danfoss Installer App. This combination of performance, reliability, and smart support solutions makes Danfoss ignitor units a benchmark for modern, energy efficient ignition technology.

Préchauffeurs
Danfoss preheaters ensure fast ignition, clean combustion, and reliable performance—optimizing burner efficiency while reducing emissions.

Buses d'eau Hago
Danfoss Hago water nozzles deliver precise atomization for humidification, cooling, and industrial processes. Built for accuracy, durability, and efficiency, they ensure consistent spray performance across a wide range of applications. With robust stainless-steel construction and optimized flow design, Hago nozzles provide long service life and reliable operation - even under demanding conditions.

Gicleurs à fioul Hago
Danfoss Hago oil nozzles deliver precise fuel atomization for clean, efficient combustion in residential and commercial burners. Engineered for accuracy, durability, and consistent performance, they ensure optimal spray patterns and reliable operation across a wide range of heating applications.

Thermostats pour chaudière
Ensure precise temperature control and safe operation for fuel-fired boilers with Danfoss thermostats. Designed for accuracy, reliability, and easy installation, they help optimize burner performance and protect your heating system.

Accessoires pour composants de brûleur
Danfoss offers a complete range of accessories to optimize burner performance and simplify installation. From filters and fittings to valves and connectors, these high-quality components ensure reliable operation, long service life, and easy maintenance for heating systems.