Vannes de branche
Product types shown: 2

JIP™ Vannes de branche (JIP-CC, JIP-WW)
Les vannes d’embranchement à boisseausphérique JIP™ Danfoss sont conçues pourles extensions de systèmes de chauffage etautres systèmes à eau en boucle fermée oùl’eau est traitée pour éviter la corrosion interne.Intégrant un corps entièrement soudé, lesvannes satisfont aux exigences des systèmesde chauffage et froid urbains, offrant ainsiune sécurité optimale.

Vannes de branche JIP-WP
Danfoss Taylor made JIP™ Twin and Branching ball valves range of reduced bore shut off valves developed for easy and fast connection to the Logstor and Isoplus preinsulated AluPEX, PEXFlextra and Copper pipes in District Heating and District Cooling networks. TWIN ball valves are designed for safe & reliable DH network set up and connection of the subscribers to the DH network with single and double (Twin) pipe connection. Branching ball valves are designed for extensions of district heating systems and other closed loop water systems.Having a fully welded body, the valves meet the requirements for valves used in district heating and district cooling systems and offer the highest degree of security.