Danfoss logo
RD-product-category

RD

The RD refrigerant distributors distribute liquid refrigerants from the thermostatic expansion valve to individual sections of the evaporator.
Note: The thermostatic expansion valve must have external pressure equalization.

Features and benefits

  • A wide range of RD refrigerant distributors is available, covering the majority of customer demands
  • RD design ensures a uniform distribution of refrigerant to each evaporator section
  • Suitable for refrigerants R22, R134a, R404A, R407C, R507, R410A
  • Maximum working pressure: MWP/PS 48 bar/700 psig