Régulateurs électroniques de température
If you want precise control of superheat in your air conditioning system choose a reliable and effective superheat controller from Danfoss. Our controllers will help you achieve high energy efficiency and reliable operation at all times.The superheat controllers are easy to install, compact, lightweight and work with all common refrigerants.
Product types shown: 2

ERC 111A / ERC 112C-D / ERC 113C-D
The ERC series, including models ERC 111A, ERC 112C-D, and ERC 113C-D, are electronic refrigeration controllers designed for precise temperature control in commercial refrigeration applications. These controllers are widely used in various refrigeration systems to ensure optimal performance and energy efficiency. It is particularly suited for OEM customers for easy and reliable installation.

ERC 211 / ERC 213 / ERC 214
ERC 21X is a smart multipurpose refrigeration controller designed to fulfill today’s requirement of commercial refrigeration applications. This controller is suitable for high, medium and low temperature applications with natural, electrical and hot gas defrost compatibilities.
Typical applications include glass door merchandisers, commercial fridges and freezers, cold rooms and various other commercial refrigeration applications.