Variateurs de vitesse de ventilateur
Fan speed controllers help stabilize condensing pressure by changing condenser fan speed in refrigeration and air conditioning units. In cold room systems, they are relevant where stable condensing pressure, lower fan noise, and improved performance in changing ambient conditions are important. They are used in walk-in coolers and freezers as well as in broader refrigeration and air conditioning applications operated throughout the year. The category includes controller options for different motor and installation needs, including solutions for single-phase, three-phase, and EC fan motors.
Features and benefits
- Stabilizes condensing pressure by changing condenser fan speed
- Relevant for cold rooms, walk-in coolers, walk-in freezers, and wider refrigeration and air conditioning applications
- Helps reduce fan noise in low ambient conditions
- Helps improve energy efficiency in walk-ins by supporting lower-speed fan operation instead of simple on/off running
- Available for different motor needs, including single-phase, three-phase, and EC fan motors
- Reliable sensing mechanism using bellows in the RGE range
- Compact, reduced-weight design with direct line mounting or panel mounting options in the XGE range
- Easy adjustment by setting screw on the top surface in the XGE range
- High degree of protection and heat-dissipation design in the XGE range to support long lifetime
Product types shown: 2

Saginomiya RGE
Fan speed controller RGE stabilizes condensing pressure by changing condenser’s fan speed. Widespread usage in refrigeration and air conditioning units which are operated throughout the entire year. Reliable sensing mechanism using bellows. Suitable for single-phase and three-phase fan motors.

XGE
In accordance with regulation (EU) 2019/1020 on market surveillance and compliance of products, and other applicable EU product safety legislation, the following information is provided:
All XGE products distributed by Danfoss are manufactured by SAGINOMIYA SEISAKUSHO, INC., headquartered in Japan.
The importer responsible for placing these products on the European Union market is SAGINOMIYA EUROPE Sp. z o.o., registered in Poland.
These products are branded with either the SAGINOMIYA trademark or the DANFOSS SAGINOMIYA trademark.
Fan speed controller XGE stabilizes condensing pressure by changing condenser’s fan speed. The controller reduces fan noise and saves energy in low ambient conditions.
Widespread usage in refrigeration and air conditioning units.
Extensive performance testing under different conditions and strict quality control procedures ensure trouble free operation for many years. Compact size, reduced weight and high degree of protection means that it can be mounted directly on refrigeration lines. Panel mounting also possible.
Easy adjusting made by the turn of a setting screw situated on the top surface. Specially designed heat dissipation radiator ensures no overheating and extended lifetime.
XGE-EC version for EC fan motors.
ATEX certified version of XGE available.