Danfoss logo
Vannes de régulation de pression mécaniques-product-category

Vannes de régulation de pression mécaniques

Mechanical pressure regulating valves help control key system pressures in cold rooms and other refrigeration applications.
In cold room systems, they are used to support stable evaporating conditions, protect compressors during demanding operating periods, and help maintain the right condensing and receiver pressure where needed.
The range covers several pressure-regulating functions across refrigeration and air conditioning systems, including evaporator pressure regulation, crankcase pressure regulation, condensing and receiver pressure regulation, and compressor discharge pressure control.
Mechanical pressure regulating valves are also used in refrigeration and air conditioning systems more broadly, including systems with air-cooled condensers, water chillers, heat-recovery applications, and selected industrial refrigeration duties

Features and benefits

  • Supports stable pressure control across refrigeration systems
  • Helps maintain constant evaporating pressure and evaporator surface temperature where required
  • Helps protect the compressor motor against overload during start-up, after long standstill periods, or after defrost
  • Supports constant and adequately high condensing and receiver pressure in systems with air-cooled condensers and heat-recovery applications
  • Application-focused design for systems operating under large load variations
  • Accurate, adjustable pressure regulation
  • Low pressure drop under normal load conditions
  • Reliable operation with high tightness in closed position
  • Hermetic valve designs that help reduce external leakage risk
  • Wide capacity and operating ranges

Product types shown: 5