Vannes de commande et vannes de régulation

Vannes motorisées

Composants pour vannes motorisées

Vannes servo-pilotées

Composants pour servovannes pilotées

Vannes de régulation de pression mécaniques
Mechanical pressure regulating valves help control key system pressures in cold rooms and other refrigeration applications.
In cold room systems, they are used to support stable evaporating conditions, protect compressors during demanding operating periods, and help maintain the right condensing and receiver pressure where needed.
The range covers several pressure-regulating functions across refrigeration and air conditioning systems, including evaporator pressure regulation, crankcase pressure regulation, condensing and receiver pressure regulation, and compressor discharge pressure control.
Mechanical pressure regulating valves are also used in refrigeration and air conditioning systems more broadly, including systems with air-cooled condensers, water chillers, heat-recovery applications, and selected industrial refrigeration duties
2-step Solenoid Valves (ICLX)

Eco-Damper, ICC/ICD Check valve

Hot gas powered on/off valve