Danfoss logo
Clapets anti-retour pour la climatisation et la réfrigération commerciales-product-category

Clapets anti-retour pour la climatisation et la réfrigération commerciales

Check valves are used to control one-way refrigerant flow and help prevent backflow in refrigeration and air conditioning systems. In cold room applications, they support reliable flow control in liquid, suction, and hot gas lines, helping the system operate as intended.

Features and benefits

  • Controls one-way refrigerant flow to help prevent backflow
  • Relevant for cold room systems as well as broader refrigeration and air conditioning applications
  • Suitable for liquid, suction, and hot gas lines
  • Supports fluorinated refrigerants, hydrocarbns and CO₂
  • Available in straightway and angleway versions
  • Offered with flare and solder connections, including oversize connection options to fit to larger pipe diameters
  • Includes variants for different system needs, including systems with compressors in parallel and CO₂ applications
  • Designed with low pressure drop during operation and a built-in damping piston for lines where pulsation can occur
  • NRVH for discharge line location in paralle compressor arrangements surpresses flattering caused by compressor pulsations

Product types shown: 3