Sondes de détection de gaz

Sondes de détection de gaz
Danfoss Sensing Solutions gas detection sensors are used to continuously monitor any refrigerant leaks, supporting safety, compliance, and system reliability in refrigeration and HVAC applications. In applications such as cold room systems, they are relevant where refrigerant monitoring is needed to help detect and prevent any harmful gas buildup and trigger alarms or other safety responses.
Gas sensors are also used outside cold rooms across food retail refrigeration, industrial refrigeration, commercial and residential HVAC systems, data centers air cooling systems, refrigerated storage, and other refrigeration applications.
Gas detections monitors

Accessoires pour les capteurs de détection de gaz