
Evoflat Reno 2.0 FR
The EvoFlat Reno 2.0 FR are apartment stations for direct heating and continuous flow domestic hot water heating in 2- pipe systems, specifically designed to replace gas boilers. While the existing connections for hot and cold water, as well as the flow and return lines of the secondary heating circuit, can be reused without major modifications, it is recommended that the connections for the primary heating flow and return be routed through the chimney. The primary supply lines are connected from above as standard. All pipes are made of stainless steel and are thermally insulated.
Primary side (DH)
The station is supplied with heating water from a heat source. The apartment station is factory- equipped with a hot water thermostat, differential pressure regulator, strainer, summer bypass, M10 sensor mount, and a fitting for installing a heat meter.
Heating (HE)
The TPC-M automatic temperature controller with integrated differential pressure regulator ensures optimal operating conditions for heating and domestic hot water. An actuator and room thermostat can be optionally used to control the room temperature. National laws and guidelines must be observed using an optional high- temperature connection set.
Domestic hot water (DHW)
Domestic hot water is heated using a heat exchanger based on the flow principle. The domestic hot water temperature is regulated by the TPC-M automatic controller. This combination controller ensures superior user friendliness by acting as a combined hydraulic and thermostatic valve. The flow- controlled section allows flow through the heat exchanger on the primary and secondary sides only during hot water use. Flow is blocked immediately after hot water tap is complete. The TPC-M controller ensures a constant domestic hot water temperature even with fluctuating flow temperatures and differential pressures. Equipped with a summer bypass as standard.
Features and benefits
- Station for replacing gas boilers
- Directly heated, apartment station for heating and domestic hot water using the flow principle
- Innovative TPC-M controller and MPHE heat exchanger for on- demand domestic hot water heating
- Output: 15 kW (HE), 55 kW (DHW)
- Minimal installation space requirement
- Pipes and plate heat exchangers made of stainless steel
- Minimized risk of limescale deposits and bacterial growth
- Heat exchangers available in copper or stainless steel.